Industrial LED lights provide bright lighting for work areas in commercial and industrial environments, with easy installation and long service life. Models are available with AC or DC power ratings; IP69K rated models are suitable for food, beverage or pharmaceutical applications.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Industrial LED lighting provides illumination for a variety of commercial and industrial applications where utmost visibility is required such as EDM, lathe, drilling, milling, grinding, aerospace machining, and industrial automation. CCEA and Patlite models are engineered to be reliable, energy-efficient, resistant to extreme conditions, and to protect against corrosion.
For part listings and specifications, go to Shop Now
The COMPACT ALPHA series features a compact construction combining state-of-the art LED technology with a sturdy, anodized aluminum casing that is highly resistant to liquids and machine tool debris. It is ideal for industrial environments where space is limited.
Starting at
$109.00
(CA0121S0602)
The TRACKALPHA series features a sturdy anodized aluminum structure resistant to shavings and vibration, and comes with front diffusing tempered glass 0.20" (5mm) thick. It is recommended for industrial, automation, or CNC applications and areas where liquids and oils are used.
Starting at
$164.00
(TA0221S0403)
New!
The TRACKALPHA-PRO series is the 120 VAC version of the TRACKALPHA series, plus some added features. These LED light bars are ideal for use with medium to large sized industrial machine tools and for use in wet environments.
Starting at
$240.00
(TA0224S0203)
The HERIONOVA series includes two types: a recessed style for large CNC applications or wet industrial environments requiring very bright illumination, and a side-mount style for any industrial application, automation process, or medium CNC machine.
Starting at
$255.00
(HN0221S0307)
SIRIO Q series LED work lights are rugged, industrial-grade light bars useful for tractors, trucks, trailers, off-road vehicles, and earth-moving machines. Featuring a rectangular aluminum head on a pan-and-tilt stainless-steel bracket, the SIRIO Q series allows precise light adjustment in any direction.
Starting at
$214.00
(SR0921Q0601)
New!
CCEA VEGA series recessed LED light bars provide an ideal solution for space-limited applications. Specifically designed for medium and large CNC equipment, their rugged, ultra-slim anodized aluminum housing is highly resistant to dust and liquids and allows mounting outside the machine's working area.
Starting at
$174.00
(VE0221S01)
CWK series LED lights feature long-life, ultra-bright, water and oil resistant LEDs designed specifically for the machine tooling industry. Their robust, environmentally resistant design and imperviousness to flying scrap metal and oils make them a perfect solution for heavy-duty applications.
Starting at
$139.00
(CWK2S-24-CD)
CLK series ultra-bright LED lights feature a rugged, high temperature/high-pressure construction which is water-, oil-, and chemical-resistant. CLK light bars are washdown safe and include convenient M12 quick-disconnects, allowing up to 5 fixtures to be easily connected in series.
Starting at
$226.00
(CLK3C-24AG-CD)
A variety of accessories is available for industrial LED lighting fixtures including axial, magnet, and swivel-mount brackets, as well as replacement frames.
Starting at
$20.00
(CLK-001)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings