Cookies are not enabled on your browser.
Serial converters facilitate communication between serial devices that use different transmission standards.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Several serial converters and isolators are available to provide seamless signal transmission between various devices on a serial network, including USB to serial adapters and converters, RS232 converters and adapters, RS422 converters and adapters and RS485 converters and adapters.
For part listing and specifications, go to Shop Now
The F2-UNICON universal converter converts RS-232 signal levels to RS-422 signal levels or RS-422 signal levels into RS-232 signals.
Starting at
(F2-UNICON)
The FA-ISOCON universal isolated network adapter is used to place RS-232 devices such as PLCs, operator interfaces, industrial computers, etc., on an RS-422 or RS-485 multidrop network.
Starting at
(FA-ISOCON)
Convenient 2-wire USB to RS-485 serial communication adapter for universal RS-485 use.
Starting at
(USB-485M)
Newest Additions!
These USB C to RS-232/RS-422/RS-485 and USB A to RS-422/RS-485 (DB 9 male) serial adapter cables connect serial devices to personal computer (PC) applications via a USB port.
Starting at
(USB-RS232-1)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings