StrideLinx VPN routers provide an outgoing, secure connection from remote machines or systems to the StrideLinx cloud platform, available in wired, wireless, and cellular models with a built-in firewall to isolate company and control networks.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
The StrideLinx router acts as an industrial IoT gateway by providing remote access and remote data capabilities. Simply place the StrideLinx router near your machine or process and connect devices like PLCs or HMIs directly to it. Once the router automatically connects to the StrideLinx server network, you can then link to the remote devices through a secure VPN connection as if you were directly connected on-site.
The StrideLinx routers are available with Wired, WiFi, or 4G LTE connectivity. They are also equipped with a built-in configurable firewall that provides complete isolation between the control network (LAN) and the company network (WAN). Only authorized and encrypted data verified with a valid certificate will be allowed to pass. This network separation ensures that users with remote access can only access the LAN side of the network and not the rest of the network.
Industrial VPN router connections:
Simple Setup
With the StrideLinx router's easy 3-step configuration, you can cloud-enable your machine in as little as 2 minutes.
Already have a cloud solution in place? With StrideLinx, that's no problem. StrideLinx supports data sharing directly from the StrideLinx router to several popular 3rd party MQTT brokers. Use low-cost StrideLinx routers to transmit your factory floor data to an established 3rd party platform where it can be processed, analyzed, visualized, and used in any way needed. Supported MQTT brokers include:
For part listings and specifications, go to Shop Now
Newest Additions!
For applications where wireless connections are preferred, StrideLinx offers a WiFi capable router and (2) 2.4GHz WiFi antennas (one antenna is required). WiFi capable routers provide the ability to wirelessly connect to company networks and/ or wirelessly connect control devices to the router.
Priced at
$621.00
(SE-SL3011-WF)
Newest Additions!
For applications where Internet connections are not readily available, StrideLinx offers 4G cellular capable routers and LTE antennas. A SIM card and/or data plan will need to be purchased from the local retailer (AT&T SIM card is included with router).
Priced at
$727.00
(SE-SL3011-4GG)
Newest Additions!
The StrideLinx wired-only router provides (5) Gigabit Ethernet ports for control devices and Internet connections. No additional components are required.
Starting at
$400.00
(SE-SL3001)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings