Unmanaged industrial Ethernet switches provide low-cost network connections with options supporting 10/100/1000BaseT, PoE++ capability, IP67 M12 connections, and fiber optic ports.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
STRIDE Ethernet switches have been designed for the industrial environment, and will survive extreme temperatures, as well as noisy industrial power. With machine-mountable IP67 washdown models available, hazardous location certifications, and meeting the IEC60068-2-6 standard for vibration resilience, STRIDE switches will provide years of reliable connectivity in applications too tough for commercial grade switches.
Unmanaged Ethernet switches do not require setup; they are straightforward to install and operate, and are ideal for simple or small networks.
For part listing and specifications, go to Shop Now
For applications that require extremely fast data transfer capabilities or when a higher bandwidth is necessary, STRIDE Unmanaged Gigabit Ethernet Switches provide much faster data sharing with transmission speeds in the 1000Mbps range.
Starting at
$170.00
(SE3-SW5UG-T)
STRIDE unmanaged Fast Ethernet Switches with a data transmission rate of 10/100Mbps, will satisfy most industrial Ethernet networking requirements.
Starting at
$72.00
(SE3-SW5U)
The STRIDE IP67-rated 10/100 Mbps unmanaged switch provides dependable communication and protection from water intrusion. This model is perfect for food and beverage or any other application that requires regular washdown of equipment.
Priced at
$354.00
(SE3-SW5U-N67-T)
Power over Ethernet (PoE) is a technology that allows Ethernet network cables to also carry electrical power. Normally two connections are required, a network connection and a power connection. PoE reduces the time and expense of having electrical power cabling installed.
Starting at
$249.00
(SE3-SWP1A5U-T)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings