Cookies are not enabled on your browser.
UL 98 non-fusible disconnects safely control and disconnect circuits while under load. In ratings up to 600A, these disconnects are available with up to 4 poles with a high short-circuit current rating; handles and shafts are sold separately.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Non-fused disconnects are designed to physically open the circuit to create a visible air gap, ensuring no current flows to the downstream equipment or circuit. This is critical for maintenance, service, or repair to prevent electrical hazards. These are heavy-duty devices designed to reliably make and break power circuits while they are under full load and can be used as motor disconnects or service entrance/main panel disconnects.
For part listing and specifications, go to Shop Now
Socomec SIRCO-M Compact series UL 98 rated non-fusible disconnects provide a high short-circuit current rating and are load-break capable.
Starting at
(22013003)
Socomec SIRCO series UL 98 rated non-fusible disconnects provide a high short-circuit current rating and are load-break capable.
Starting at
(27003011)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings