Cookies are not enabled on your browser.
            
    
Pre-terminated Ethernet cables are available in commercial or rugged industrial constructions, with various speed ratings and lengths to meet application requirements. Fiber optic cables are also available, offering better immunity to electrical noise interference and faster transmission speeds.
              
                  Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.








Ethernet is a multi-purpose communication protocol that has become the defacto data standard for industrial applications. AutomationDirect offers PLCs, HMIs, and drives that support Ethernet protocols for data distribution, software programming, and configuration. Industrial Ethernet cables with copper conductors are designed with additional protections, including foil shields and shielded connectors, to reduce the effects of (EMI) electromagnetic interference. These cables are ideal for all our Ethernet-based products and other devices that support Ethernet communications.
Fiber optic Ethernet cables contain optical fibers that transmit data signals as light, so they are naturally immune to electromagnetic interference. These cables are ideally paired with STRIDE Ethernet switches with built-in fiber optic ports or STRIDE transceiver modules.
For part listing and specifications, go to Shop Now
                                                            These straight-through and crossover patch cables with RJ45 connectors exceed Cat5e cable specs and will create solid, reliable Ethernet networks for any application.
                                                        Starting at
                                                        
                                                        
                                                            
                                                        
                                                        (C5E-STPGY-S3)
                                                    
                                                            Designed for industrial applications requiring extremely fast transmission speeds and/or lots of bandwidth, these Cat6a cables provide dependable data transmission and future proof any new installation.
                                                        Starting at
                                                        
                                                        
                                                            
                                                        
                                                        (C6A-STPBL-S3)
                                                    
                                                            AchieVe brand fiber optic Ethernet patch cables provide reliable low-cost multi-mode fiber connections. With fiber optic connections, you get faster transmission speeds than copper plus no detrimental effects from electrical noise.
                                                        Starting at
                                                        
                                                        
                                                            
                                                        
                                                        (FOM-OM1-LCLC-001)
                                                    
   Safe &
                Secure
            
                
        Voted #1 mid-sized employer in Atlanta
        Check out our 
        
            job openings