Filter Results Clear All
You've selected:
> Bulk Wire & Cable > 600V Control Cable > General Purpose
  •   Shop  
  •   Overview  
General Purpose
600V Rated General Purpose Control Cable

600V rated general purpose cables include standard or flexible control, power machine tray, and VNTC tray styles. These cables are typically used for controls and instrumentation applications. Order cables cut to your specified lengths, or in any bulk length.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
General Purpose
General Purpose
24VDC (NFPA 79)
24VDC (NFPA 79)
Food & Beverage
Food & Beverage
Automation
Automation
IO-Link
IO-Link
Shop Now

600V General Purpose Control Cable

600V rated general purpose cables are typically used for controls and instrumentation applications. They include standard or flexible control, power machine tray, and VNTC tray styles. Cables from Helukabel, LUTZE, Southwire, and Quabbin ensure high-quality, dependable installations, cut to length in 1-foot increments, with minimum footage dependent on part number.

For part listings and specifications, go to Shop Now

Learn More

Control Cable

Quabbin 600V control cables are ideal for use in control panels, conduits, HVAC and appliance controls, or where superior electrical properties are required. These cables provide significant cost savings and are designed with a smaller diameter that reduces the space required inside panels and conduits.

  • Conductor sizes from 20 to 14 AWG
  • 2 to 25 conductors
  • Individual stranded tinned copper conductors, with color coded polyvinyl chloride (PVC) conductor insulation
  • Polyvinyl chloride (PVC) overall insulation jacket
  • Shielded and unshielded versions available
  • UL Appliance Wiring Material (AWM) style 2586
  • Made in the USA


Starting at
/ ft. (20 ft. min.)
(CC600-18-2U-1)

Learn More

Flexible Control Cable

600V multi-conductor flexible control cable from well-known brands Helukabel, LUTZE, and Southwire is available in a variety of gauge sizes.

    • Conductor sizes from 20 to 4 AWG
    • 2 to 41 conductors, including a green/yellow ground (on select sizes)
    • Individual stranded copper conductors, with black PVC/Nylon insulation, marked with numbers for easy identification
    • Shielded and unshielded constructions available
    • Premium grade outer jacket is resistant to sunlight, oil, and moisture penetration, making these cables suitable for wet and dry locations as well as outdoors
    • Tray Cable Exposed Run, UL Type TC-ER (600V rating) allows installation between a cable tray and the utilization equipment or device without the need for metal conduit and/or armor, for installation and maintenance savings
    • Ideal for both stationary and flexible applications with limited mechanical stress and free movement without any tensile stress, loads or forced movements (NOT suitable for continuous flexing applications)
    • Helukabel TRAYCONTROL cables are ECOLAB tested for resistance to cleaning and disinfecting agents, and feature a specially formulated PVC jacket free from substances harmful to the wetting properties of lacquers and paints, making these cables ideal for painting, plating, and coating applications
    • Direct burial ratings available
    • Select models made in the USA

    Starting at
    / ft. (20 ft. min.)
    (H62020-1)

    Learn More

    VNTC Tray Cable

    600V Vinyl Nylon Tray Cable (VNTC) control cables from Southwire are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, or where superior electrical properties are desired.

    • Conductor sizes from 18 to 10 AWG
    • 3 to 25 conductors
    • Stranded bare copper conductors with Polyvinyl Chloride (PVC) with nylon layer insulation
    • Unshielded construction
    • THHN Polyvinyl Chloride (PVC) outer jacket
    • Silicone free
    • Type TC-ER 
    • Suitable for use in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502
    • Made in USA

    Starting at
    / ft. (25 ft. min.)
    (VNTC-18-3-BK-1)

    Learn More

    Power Machine Tray Cable

    Multi-conductor power/control cable from Southwire can be easily routed using raceways or cable trays and is suitable for both stationary and flexible applications. The tray cable rating defines allows this cable to be installed in cable tray, or between the tray and the utilization equipment or device without the need for metal conduit and/or armor, resulting in installation and maintenance savings.

    • Conductor sizes from 18 to 8 AWG
    • 3 to 25 conductors, including a green/yellow ground
    • Stranded bare copper conductors with black PVC/nylon insulation, marked with identification numbers
    • Rugged black Thermoplastic Elastomer (TPE) outer jacket
    • Flexibility for easy installation (not suitable for continuous flexing applications)
    • UL Type MTW, NFPA 79
    • UL Type TC-ER (Tray Cable Exposed Run)
    • Wind Turbine Tray Cable UL Type WTTC, Class 1 Division 2 Hazardous Locations and Direct Burial
    • Made in USA

    Starting at
    / ft. (20 ft. min.)
    (PMTC-18U-3BK-1)


    Shop Now