Cookies are not enabled on your browser.
Spot lights are used when a highly focused light source is needed. Spot illumination is excellent for creating contrast on specific features from varying distances. Models are available with white light emission in a 125 x 125mm housing with a 6° lighting angle (±3°).
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Spot lights from Lumher are used when a highly focused light source is needed. Spot illumination is excellent for creating contrast on specific features from varying distances.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings