AutomationDirect
Search
Login | Register
Accounts & Orders
Cart
0
$0.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...Loading...

Your Account

Account Home

Checkout   $0.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • My Product Docs
  • Credit Application
  • Tax Exemption
| Direct Sales in US and Canada | 1-800-633-0405 | About Us | Contact Us | Line Card
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wire & Cable Management
  • Wire & Cable Termination
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Pyrometers Selector
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks
Filter Results Clear All
You've selected:
> Barcode / RFID / Vision > Vision > 3D Vision Sensors
  •   Shop  
  •   Overview  
3D Vision Sensors
3D Vision Sensors

3D vision sensors are advanced self-contained vision systems that use time-of-flight technology to measure an object within the sensor's field of view to generate an accurate 3D representation. These machine-mountable units are useful for dimensioning in many industrial and process applications.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Vision Sensors
Vision Sensors
Fixed Mount Lens Cameras
Fixed Mount Lens Cameras
S-Mount Lens Cameras
S-Mount Lens Cameras
3D Vision Sensors
3D Vision Sensors
Lenses
Lenses
Vision Device Accessories
Vision Device Accessories
Shop Now

Vision

Category Selection

  • Vision Sensors
  • 2D Cameras
  • S-Mount Lens Cameras
  • 3D Vision Sensors
  • Lenses
  • Vision Device Accessories

Vision systems incorporate an object detection sensor, a camera or cameras, and lighting to produce digital images of products/objects that can be analyzed to guide the manufacturing process. These systems can be used to check production output for flaws or verify an object's positioning before entering the next phase of production. Applications include part orientation for pick and place systems, verifying proper application of tamper-proof seals, or checking solder connections in circuit board production. Vision products from Datalogic, di-soric, ifm efector, and Murrelektronik satisfy a wide range of requirements.

For part listings and specifications, go to Shop Now

Vision Sensors

Vision Sensors

Vision sensors are intelligent self-contained systems that can be taught what images represent a quality product or proper object orientation. Comparing this data with real-time product images, the sensor can determine a pass/fail or good/no good condition and trigger the corrective actions. Verifying fill level, cap orientation, and label presence as product exits a bottling line is one example of an application these sensors are designed for. They can even make complex decisions involving the color of a product for quality assurance purposes.

  • Machine learning assisted setting
  • Easy and Intuitive webserver GUI for maintenance and job setting
  • No vision tools or programming experience required
  • 50-150 mm operating distance
  • Bright and highly visible red LED pointer
  • Powerful white polarized light illuminator
  • Easy photosensor-style output interface
  • Cable exit connections can be rotated to accommodate a variety of installation configurations

Starting at
$967.00
(959971320)

2D Cameras

Fixed Mount Lens Cameras

Fixed mount lens cameras are simple-to-use yet advanced self-contained vision systems that provide reliable image-based detection. These cameras are machine-mountable and perform many operations, such as contour detection or BLOB analysis. This family of vision sensors excels at solving many error-proofing and inspection applications for a fraction of the cost of other vision systems and sensors. They are suitable for many industrial, quality, and process applications.

  • Autofocus
  • Four built-in lights
  • Up to five configurable outputs
  • Local device backup and cloning
  • Onboard logic engine
  • IP65 environmental rating
  • Anchor tracking
  • Multiple-image analysis at various exposure rates
  • Contour and BLOB detection
  • 1.2MP imager resolution
  • EtherNet/IP and TCP/IP communications supported

Priced at
$1,436.00
(O2D500)

S-Mount Lens Cameras

S-Mount Lens Cameras

New!


S-mount lens cameras utilize a standard M12 lens for interchangeability. They have a built-in lighting system and work well with applications that require flexibility. Configuration software enables these to be highly customizable 2D cameras. These devices support localization, detection, counting, measurement, and read code functions.

  • Comprehensive focal lengths through M12 interchangeable lenses
  • Image correction and calibration
  • Reliable, fast, high-performance image processing tools
  • User-friendly, intuitive software interface with web HMI
  • Ethernet communications support of TCP/IP, FTP Client, SFTP Client, Profinet Client, and EtherNet/IP
  • Configurable I/O
  • Manually adjustable S-mount lens (8mm lens included)
  • Integrated high-power white or red LED illumination (switchable in software)
  • Onboard logic engine
  • Robust, compact housing with IP67 rating (with included lens cover installed)

Starting at
$995.00
(CS60-BM28-EP15/300)

3D Vision Sensors

3D Vision Sensors

3D vision sensors are advanced self-contained vision systems that use time-of-flight technology to measure the distance of numerous points on an object within the sensor's field of view. They are machine-mountable and useful for volume detection and surface dimensioning in many industrial and process applications.

  • Extremely robust against ambient light and color changes
  • Digital switching between 32 recipes
  • Three configurable outputs
  • Internal infrared light source
  • Onboard logic engine
  • IP65 environmental rating
  • EtherNet/IP and TCP/IP communications supported

Priced at
$1,520.00
(O3D302)

Lenses

Lenses

New!


S-mount lenses provide various options for S-mount lens cameras, allowing you to customize the range of vision for your specific application. Long and short focal lengths are available for high resolution or a wider field of view, respectively.

  • All lenses are standard M12 S-mount
  • Focal lengths available in 3.6mm, 8mm, 16mm, and 25mm
  • Fixed apertures available in f/4.0 and f/8.0
  • Wide angle and standard angle lenses available

Starting at
$28.00
(O-S1-S-080-40)

Vision Device Accessories

Vision Device Accessories

Several accessories are available to help with vision sensor installation and communication.

  • Mounting brackets and rods
  • Control connection cables
  • Communications cables, including types that support up to 10 Gigabit Ethernet transmission speeds
  • Lens accessories including lens protectors, bandpass filters, polarizers, diffusers, and focus adjustment aids
  • Heatsinks

Shop Now
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
Voted #1 mid-sized employer in Atlanta
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
Shop with confidence
Checked   Safe & Secure
payment methods


We accept VISA, MasterCard, Discover, American Express, PayPal or company purchase orders.
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2025 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service
Clear login credentials



Back to Top


spinner Updating...
Info