Filter Results Clear All
You've selected:
> Barcode / RFID / Vision > Barcode Scanners
  •   Shop  
  •   Overview  
Barcode Scanners
Barcode Scanners

Barcode scanners allow a code, such as a 1- or 2-dimensional barcode, QR code, or other marking to be read and converted to usable data. This data is then sent to an intelligent device such as a PLC or PC over a network. A selection of scanners is available to read codes for specific applications.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
General Duty
General Duty
Rugged Duty
Rugged Duty
Machine Mount
Machine Mount
Barcode Scanner Accessories
Barcode Scanner Accessories
Shop Now

Barcode Scanners

Category Selection

  • General Duty
  • Rugged Duty
  • Machine Mount
  • Barcode Scanner Accessories
Barcode Scanners

Barcode scanners are the most common type of industrial identification system and the equipment normally considered when needing to identify a product. Scanners use a combination of lasers and optical componentry to read a barcode on a label, embedded or etched onto a product. They convert the code to usable characters and transmit the code over a communications network.Barcode scanners come in many form factors and styles. Units can be hand-held, mounted on stands, or machine mounted.

For part listings and specifications, go to Shop Now

1D / 2D Imagers

General Duty

General duty barcode scanners with one-dimensional and two-dimensional capability are able to read many popular codes used in industry such as Code 128, Code 39 UPC and QR codes.

  • High-speed, omnidirectional reading of 1D and 2D barcode symbologies
  • Manual or automatic triggering
  • User feedback with LED and audible tone
  • All-inclusive kits include reader and cable, in versions with USB or RS-232 communications
  • CR950 series corded handheld models offer low-cost, dependable operation
  • CR1100 series can be mounted in space-limited applications
  • CR1500 series can read laser etched, DPM, or high-density codes
  • CR5000 table-top models work in hands-free mode
  • CR2700 series utilizes Bluetooth communications
  • All models read barcodes on mobile device screens
  • Optional stands (sold separately)

Starting at
$153.00
(CR950-K301-C298)

1D / 2D / DPM Imagers

Rugged Duty

Rugged duty barcode readers are designed and constructed to withstand tough environmental conditions.

  • Datalogic brand
  • Ultra-robust construction - designed to resist more than 50 drops of 8.2 ft [2.5 m].
  • Center-of-gravity design for reduced fatigue of the operator's wrist
  • Ergonomic shape
  • USB and RS32 multi-interface
  • Easy system integration
  • Inductive charging eliminates problems with battery contacts and pins, which can become dirty, bent or broken over time
  • Built-in white light illumination
  • Image resolution of 1280x800 pixels
  • Large field of view - 38 degrees horizontal by 24 degrees vertical

Starting at
$871.00
(PM9600-SR910RBK10)

Machine Mount

Machine Mount

Machine-mountable barcode scanners can read many popular industrial 1D and 2D codes such as Code 128, Code 39, QR codes, and many more. They are excellent for applications requiring machine, conveyor, or process equipment mounting.

Scanner setup is made easy with ifm efector's free Vision Assistant configuration software. This software features user-friendly wizards that allow the user to quickly define the parameters for each specific application.

  • Autofocus with alignment laser
  • Four built-in lights (2 non-polarized and 2 polarized)
  • Two configurable outputs
  • One-button teach configuration
  • Onboard logic engine
  • IP65 environmental rating
  • Local device backup and cloning
  • Optical Character Recognition (OCR)
  • EtherNet/IP and TCP/IP communications supported

Priced at
$1,436.00
(O2I500)

Barcode Scanner Accessories

Barcode Scanner Accessories

Available accessories and replacement parts facilitate installation and operation of barcode scanner systems. Accessories include:

  • Mounting brackets and rods for machine mount barcode scanners
  • Communications cables with coiled or straight cabling
  • Rigid and flexible mounting stands (scanner model-specific)
  • Replacement Bluetooth and RF base stations for Datalogic scanners
  • Power supplies for base stations and scanners
  • Batteries and battery chargers

Starting at
$7.00
(6003-0941)


Shop Now