ViewMarq message displays reliably display important messages for any industrial application. Displays are available with one, two, or four lines of text, with 12 or 24 characters, and in panel sizes that allow viewing distances of up to 500 feet.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
LED message displays are an easy, low maintenance way to display important text messages when and where they are needed. Use these industrial displays on the plant floor, in the break room, in the lobby of your facility, or anywhere pertinent information needs to be conveyed to personnel.
ViewMarq LED message boards display preformatted and real-time factory floor data messages sent by a PLC, PC, or other master device. The displayed message can be controlled by any of the following:
For part listings and specifications, go to Shop Now
ViewMarq digital LED message displays are low-power consumption displays that are fully configurable using the easy-to-use ViewMarq configuration software. Configure the display to receive messages sent via communication channels and/or create and store up to 200 messages that can be triggered by a PLC or by discrete inputs.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings