https://www.automationdirect.com/servo-gearboxes
(VID-MC-0001)
AutomationDirect's new SureGear® PGCN series of stepper gearboxes is an excellent choice for stepper and other motion control applications requiring a NEMA-size input/output interface.
Available in NEMA 17, 23, and 34 sizes and gear ratios of 5, 10, 25, 50, and 100:1, SureGear stepper gearboxes are designed with a nominal speed of 3,500 RPM and maximum input speed of 6,000 RPM. Additional features include a low backlash of 30 arc-min or less, and a 20,000 hour service life.
The SureGear PGCN series is an accurate, high-performance, and cost-effective solution for applications include material handling, pick and place, automation, packaging, and other motion control applications requiring a NEMA input/output. While SureGear planetary gearboxes can be mounted in any orientation, they are not designed for back driving.
These maintenance-free gearboxes require no additional lubrication for the life of the unit and hardware is included for mounting to SureStep stepper motors optional shaft bushings are available for mounting to other motors.
Welcome to Kickstart where you get to see new products here at AutomationDirect. Today I am going to show you our new planetary gearboxes from our brand SureGear. There are 15 new gearboxes and 15 new accessories. These new SureGear boxes were designed to allow easy integration with our SureServo motors and are a perfect solution for applications like gantries, injection molding machines, pick and place automation and more. These gear boxes are in- line planetary gear reducers that have thread in mounting and can be positioned in any orientation. They have Industry standard mounting dimensions allowing them to be used with other motors and brands. They come in 3 Nema frame sizes of 17, 23 and 34 and there are 5 ratios in each frame size. These high precision servo gear reducers are excellent choice for applications that require good accuracy and reliability at an exceptional value. Features include: low backlash, long service life, maintenance free and include hardware for mounting to Surestep stepper motors and optional 12 different shaft bushings available for mounting to other motors. They have helical cut planetary gears for quiet operation and reduced vibration and needle roller bearings for longevity. You can find the agency approvals and specs for these new SureGear reduction boxes on our website at: www.automationdirect.com Don't forget: we sell servo motors and gearboxes, stepper motors, power supplies, controllers and more. Check back with us often on AutomationDirects websites or on Youtube.com/Automationdirect for more Kickstart videos. If you are watching us on YouTube, please let us know what you think about these new SureGear Precision gear boxes or how you plan to use them in your application by dropping us a comment down below. Thanks for watching and we hope to see you again soon.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings