Cable Wiring Diagrams


PLC Hardware

PDF Document250 to 240 RS-232 communications wiring diagram

PDF Document250 to 250 RS-232/422 communications wiring diagram

PDF Document250 to Modem / RS-232 communications wiring diagram

PDF DocumentUsing the D2-250 to communicate to a printer / data terminal

PDF DocumentUsing the D3-350 to communicate to a printer / data terminal

PDF DocumentConnecting encoders to the D2-CTRINT

PDF Document250 to 250 RS-485 with FA-ISONET communications wiring diagram

PDF DocumentD2-DSCBL-2 pinout for using remote I/O on a D2-250

PDF DocumentFA-IOSONET to PC wiring diagram

PDF DocumentDL-250 Port 2 Cable (D2-DSCBL-2)

PDF DocumentD4-IOCBL-1 Cable Color Codes

PDF DocumentProgramming cables
Since our CPUs provide so many different communication port configurations, it is helpful to know exactly which communications cable is required. This table will help.

 

Operator Interface

PDF DocumentDL05/DV1000 Port 2 Cable Application Note
An application note showing how to construct a cable to utilize Port 2 of the DL05 for DV1000/D2-HPP communications

PDF DocumentDirectTouch RS422 wire connections to Koyo (DirectLogic) PLCs

PDF DocumentDirectTouch RS422 wire connections to AB SLC 503 & 504

PDF DocumentDirectTouch RS422 connections to F2-UNICON RS232 to RS422/485 Converter

PDF DocumentDirectTouch RS422 connections to FA-ISONET RS232 to RS422/485 Converter

PDF DocumentEZTouch / EZText RS422/485 wire connections to Koyo (DirectLogic) PLCs

PDF DocumentEZTouch / EZText RS422 wire connections to AB SLC RS232 port

PDF DocumentEZ Touch / EZ Text cable pinout for connecting to Omron PLCs

PDF DocumentEZTouch / EZText connections to FA-UNICON RS232 to RS422/485 Converter

PDF DocumentEZTouch / EZText connections to FA-ISONET RS232 to RS422/485 Converter

PDF DocumentDirectTouch panel to the 05, 105, 205, 450, 350 RJ-12 port

PDF DocumentOptimate panel to Modicon Micro PLC RJ-45

 

Connection Systems

PDF DocumentZiplink cable pinouts and terminal block connection labels

PDF DocumentWiring Diagram and Color Codes for Ziplink Pigtail Cables

 

Sensors

PDF DocumentWiring Diagram for NPN and PNP 4 wire sensors with the D2-16ND3-2

PDF DocumentWiring Diagram for NPN and PNP 2 wire sensors with the D2-16ND3-2

PDF DocumentWiring Diagram for NPN and PNP 3 wire sensors with the D2-16ND3-2

PDF DocumentWiring Diagram for AC Inductive and Photo type sensors with the D2-16NA

 

Drives

PDF DocumentICS-1 and ICS-3 pin-out diagram