DIN rails are mainly used in enclosures and control cabinets to install or remove terminal blocks and other DIN mounted snap-on devices quickly and easily. DIN rail brackets are straight or angled to tilt and/or raise rails for easy wiring. Accessories include support brackets and clips.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
DIN rail provides a support structure within a control panel for numerous types of electrical devices. It allows for a much easier mounting method than directly mounting each component to the panel wall.
DIN rail can also be used to supply a grounding connection and act as a ground busbar when mounted correctly and the appropriate ground terminal block is installed on the rail.
DIN rail accessories provide options to raise and/or tilt rails; mounting clips add rail mounting capability to small devices that were not manufactured with this mounting method and EMC cable clips provide a convenient method of grounding cable shields.
For part listings and specifications, go to Shop Now
Steel DIN rails are available in 1-meter (39 inches) lengths, in various width and heights.
Aluminum DIN rails are easy to cut and deburr, and are suitable for lightweight applications. Sold in 1-meter (39 inches) lengths in various width and heights, these rails offer Zinc plating and passivation (minimum thickness 6 microns).
DIN rail accessories include straight and angled support brackets that allow for easy wiring; mounting clips are designed for mounting non-DIN rail compatible devices.
DIN Rail Support Brackets
DIN Rail Mounting Clips
New!
EMC cable clips mount on 35mm DIN rail to secure shielded cables while providing a conductive path from the cable shielding to the DIN rail for grounding purposes.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings