Capacitive sensors detect both metal and non-metal objects, can sense through insulating materials, and are often used to detect fill levels of liquids, pellets, and powders through container walls. They are available in round, tubular, or rectangular shapes, with sensing distances up to 40mm.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Capacitive proximity sensors are non-contact sensors that generate an electrostatic field to detect metal and non-metal objects. Using two conduction plates, they sense the change in capacitance when an object moves within their sensing range. They can even sense through insulating materials, such as wood or plastic, and offer an ideal solution for non-invasive detection of liquid, pellet, and powder levels as they can be mounted externally and sense through storage container walls. Flush-mounted sensors are embeddable, while non-flush sensors allow longer sensing distances, are non-embeddable, and their sensing face must protrude from the mounting substrate.
For part listings and specifications, go to Shop Now
8mm tubular stainless-steel housed capacitive proximity sensors offer sensing distances up to 3mm (depending on mounting style) and easy potentiometer adjustment.
Newest Additions!
12mm tubular capacitive proximity sensors are available in rugged thermoplastic or stainless steel housings and offer sensing distances up to 12mm (depending on mounting style) and easy potentiometer adjustment.
Newest Additions!
18mm tubular capacitive proximity sensors feature rugged thermoplastic or stainless steel housings with protection ratings up to IP69K. They offer sensing distances up to 15mm (depending on mounting style) and easy potentiometer or pushbutton sensitivity adjustment.
Newest Additions!
30mm tubular capacitive proximity sensors are available with metal or plastic housings and offer sensing distances up to 40mm (depending on mounting style), potentiometer or pushbutton sensitivity adjustment, and protection ratings up to IP69K.
New!
50mm round capacitive proximity sensors feature a low-profile, rugged thermoplastic housing with a large sensing area. They offer 25mm sensing distances and easy potentiometer sensitivity adjustment.
Newest Additions!
Small rectangular capacitive proximity sensors feature low-profile housings, ideal for sight glass applications, and sensing distances up to 20mm (depending on mounting style) with easy pushbutton or potentiometer sensitivity adjustment.
A variety of mounting brackets and adapters are available for affixing capacitive proximity sensors including axial, right-angle, and swivel-mount brackets with plastic, plated-steel, or stainless-steel constructions. Spare hex nuts are also available.
Sensor testers save time by determining if a sensor is functional before installation. This unit is lightweight and compact so it can be stored in a desk drawer and carried in a pocket. It includes a rechargeable battery and micro-USB charging cable.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings