Cart
Total $0.00
Product Lines
-
AC Drives
-
AC Motors
-
Cables
-
Circuit Protection / Fuses / Disconnects
-
Enclosures
-
Ethernet / Serial / Wireless Comm.
-
Field I/O
-
Industrial Monitors
-
Inventory Reduction
-
Manuals
-
Memory Devices
-
Motion Control
-
Motor Controls
-
Operator Interfaces
-
PC-based Control
-
Power Products (Electrical)
-
Power Transmission (Mechanical)
-
Process Controls
-
Programmable Controllers
-
Pushbuttons / Switches / Indicators
-
Relays / Timers
-
Sensors / Encoders
-
Software Products
-
Stacklights
-
Terminal Blocks
-
Tools
-
What's New
-
Wiring Solutions
Site Map
|
Email Us
|
Contact us
Help
|
Business Policies
|
1-800-633-0405
You are looking at:
Enclosures
>
Metal
>
NEMA 12 Pushbutton Enclosures
Products
Overview
Technical Info
Manuals
Subcategories:
PBGX 22.5mm
PB 30.5mm
WPBA 30.5mm Sloping
PBXD 30.5mm Extra Deep
PSL 30.5mm Slimline
PBYX 30.5mm Wide Spacing
PBSS 30.5mm Stainless Steel
Hole Plugs & Seals
NEMA 12 Pushbutton Enclosures Technical Info
NEMA 12 Pushbutton Enclosures Technical Specs
NEMA 12 30mm Pushbutton Enclosures Technical Specs
NEMA 12 Sloping 30mm Pushbutton Enclosures Technical Specs
NEMA 12 Extra Deep 30mm Pushbutton Enclosures Tech Specs
NEMA 12 Slimline 30mm Pushbutton Enclosures Technical Specs
NEMA 12 Wide Spacing 30mm Pushbutton Enclosures Tech Specs
NEMA 12 Stainless 30mm Pushbutton Enclosures Technical Specs
For payment options we accept
VISA
,
MasterCard
,
Discover
,
American Express
,
I-Checks
, or
company purchase orders
.
Comments and suggestions:
store@automationdirect.com
| Order Assistance/Sales:
sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED.
Privacy Statement
Site Map
(web4 adc_bravo)