AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Wiring Solutions > Electrical Hook-Up / Building Wire > Insulation Type - TFFN > 106100503440


106100503440
Type TFFN wire, 18 AWG, 16-strand, 600V, copper, red, 500-ft. spool

Catalog Number: TFFN18RD

Material Safety Data Sheet

Wire Gauge Conversion Tables

This wire exceeds the tolerance for wire length accuracy specified by the National Institute of Standards and Technology.

Please note that our prices on wire are closely tied to the market price for copper. This allows us to offer the best savings possible if conditions are favorable; however, it also means that our prices may increase if market conditions warrant.
106100503440
Documentation Links
Specifications 

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
Item Shipping Weight: 3.99 lbs.
MADE IN USA
HS Code: 8544.49
Item Code Short Description Price (US $) Quantity Stock Status
Specs
Fav/BOM
106100503440
TFFN18RD, 500 FT TFFN 18GA RED WIRE SPOOL, STRANDED
Catalog Number: TFFN18RD
Free ground shipping available for orders greater than $300.
$36.00   This item is currently in stock. If leadtime is shown, the item is available and the leadtime delay may not occur.
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)