AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  What's New > Software Products > PC-TD8-USB


PC-TD8-USB
Think & Do v8.0 Development & Runtime License for PC-Based control with USB key. Features Flow Chart programming and integrated HMI creator, advanced data manipulation, data exchange with business applications (from ERP to spreadsheets), SQL database interface, OPC client and server included. Includes CD-ROM, USB hardware key and QuickStart guide. System requirements: Windows 2000, XP or Vista OS, Pentium IV, 256MB RAM, 750MB hard disk space, CD-ROM drive, Ethernet adapter, 64MB or higher video adapter and minimum 800x600 monitor resolution.

Download Think & Do Free Demo (download is ~225MB)

For enhanced product support, please consider ESS-BASIC or ESS-PREMIUM (Extended Service Support) 1 year subscription. ESS sold separately.
PC-TD8-USB
Documentation Links
Specifications 

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
Item Shipping Weight: 1 lbs.
MADE IN USA
HS Code: 8523.40
Item Code Short Description Price (US $) Quantity Stock Status
Specs
Fav/BOM
PC-TD8-USB
THINK & DO PC BASED CONTROL SOFTWARE USB DEVELOPMENT & RUNTIME KEY
Download Think & Do Free Demo (download is ~225MB)
$1,895.00   This item is currently in stock. If leadtime is shown, the item is available and the leadtime delay may not occur.
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web2 adc_bravo)