Cart
Total $0.00
Product Lines
-
AC Drives
-
AC Motors
-
Cables
-
Circuit Protection / Fuses / Disconnects
-
Enclosures
-
Ethernet / Serial / Wireless Comm.
-
Field I/O
-
Industrial Monitors
-
Inventory Reduction
-
Manuals
-
Memory Devices
-
Motion Control
-
Motor Controls
-
Operator Interfaces
-
PC-based Control
-
Power Products (Electrical)
-
Power Transmission (Mechanical)
-
Process Controls
-
Programmable Controllers
-
Pushbuttons / Switches / Indicators
-
Relays / Timers
-
Sensors / Encoders
-
Software Products
-
Stacklights
-
Terminal Blocks
-
Tools
-
What's New
-
Wiring Solutions
Site Map
|
Email Us
|
Contact us
Help
|
Business Policies
|
1-800-633-0405
You are looking at:
Sensors / Encoders
>
Photoelectric Sensors
>
18mm AC Powered (MQ / MV Series)
Products
Overview
Technical Info
Manuals
Categories:
High Performance AC/DC (Cutler-Hammer Enhanced 50 Series)
Light Screens (BX Series)
DC Rectangular (QX/CX/FE Series)
AC Rectangular (FG Series)
5mm Round - Stainless (C5 Series)
8mm Round - Metal (HEE/HER Series)
12mm Round - Metal (DM Series)
18mm Round - Metal (C18 Series)
18mm Round - NonMetal (MS/SS/FA/FARS Series)
18mm AC Powered (MQ / MV Series)
Cables & Accessories
18mm AC Powered (MQ / MV Series)
Item Code
Short Description
Price
(US $)
Quantity
Stock Status
Specs
Fav
MQ0-00-0E
PHOTO 18MM AC RADIAL DIFF 50MM LO/DO BACKGROUND SUPP M12 Q/D
$59.00
MQ1-00-0E
PHOTO 18MM AC RADIAL DIFF 100MM LO/DO BACKGROUND SUPP M12 Q/D
$59.00
MV2-A0-0A
PE 18mm AC 100mm DIFFUSE NO 2M CABLE
$33.00
MV2-A0-0E
PE 18mm AC 100mm DIFFUSE NO M12 Q/D
$33.00
MV4-A0-0A
PE 18mm AC 200mm DIFFUSE NO 2M CABLE
$33.00
MV4-A0-0E
PE 18mm AC 200mm DIFFUSE NO M12 Q/D
$33.00
MV6-A0-0A
PE 18mm AC 400mm DIFFUSE NO 2M CABLE
$33.00
MV6-A0-0E
PE 18mm AC 400mm DIFFUSE NO M12 Q/D
$33.00
MVP-A0-0A
PE 18mm AC 3m REFLECTIVE NO 2M CA
$38.00
MVP-A0-0E
PE 18mm AC 3m REFLECTIVE NO M12Q/D
$38.00
For each item, enter the quantity you wish to order and press Update. Favorites can also be stored by checking the box and pressing Update.
MVE-00-0A
PE 18mm AC 16m EMITTER NO 2M CABLE
$28.00
MVE-00-0E
PE 18mm AC 16m EMITTER NO M12 Q/D
$28.00
MVR-A0-0A
PE 18mm AC 16m RECEIVER NO 2M CABL
$28.00
MVR-A0-0E
PE 18mm AC 16m RECEIVER NO M12 Q/D
$28.00
For each item, enter the quantity you wish to order and press Update. Favorites can also be stored by checking the box and pressing Update.
For payment options we accept
VISA
,
MasterCard
,
Discover
,
American Express
,
I-Checks
, or
company purchase orders
.
Comments and suggestions:
store@automationdirect.com
| Order Assistance/Sales:
sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED.
Privacy Statement
Site Map
(web4 adc_bravo)