AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
Our offices will be closed on Thursday & Friday, November 27th & 28th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET on Wednesday, November 26th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after 3:00PM ET on Wednesday, November 26th will ship on Monday, December 1st.
You are looking at:  Operator Interfaces > EZText Panels > EZ-220


EZ-220
EZText Operator Panel, offers 2 line x 20 character LCD display, 5 user defined pushbuttons with LED indicators, arrow adjust, menu and data setpoint and display. 2 embedded read only data points and 1 read/write data point per message. Dynamic decimal point option with the read/write message. Works with serial drivers listed below. 20-30VDC operating range. EZ-TEXT-M manual included. Configuration software, cables, and connectors sold separately.

Manual included with each unit.

All EZText panels support DL05, DL06, DL105, DL205, DL305, DL405 serial protocols, including K-sequence, DirectNet and Koyo Modbus; Allen-Bradley SLC 5/03, SLC 5/04, SLC 5/05 and PLC5 with DF1 protocol and Micrologix 1000, 1200 and 1500 CPUs; GE Fanuc 90/30 and 90/70 series with SNPX and any Series Six PLC with CCM2 protocol; standard Modbus; Omron C200 and C500 with HostLink protocol; Mitsubishi FX Series. Configuration software and cables sold separately.
EZ-220
Documentation Links
Item Shipping Weight: 1.7 lbs.
MADE IN USA
HS Code: 8531.20
Item Code Short Description Price (US $) Quantity Stock Status
Specs
Fav/BOM
EZ-220
256 MESSAGES WITH MENUS EZ TEXT 2X20 PANEL
Discontinued item. Product no longer available from supplier. Please consider our C-more Micro-Graphic Panels or Optimate Text Panels.
$182.00  
For each item, enter the quantity you wish to order and press Update. Favorites can also be stored by checking the box and pressing Update.





For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)