AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  What's New > Programmable Controllers

Products Overview Technical Info Manuals
 
Categories:  Programmable Controllers  Field I/O  PC-based Control  Industrial Monitors  Software Products  Operator Interfaces  Enclosures  AC Motors  AC Drives  Process Controls  Motor Controls  Motion Control  Circuit Protection / Fuses / Disconnects  Relays / Timers  Pushbuttons / Switches / Indicators  Stacklights  Sensors / Encoders  Terminal Blocks  Wiring Solutions  Ethernet / Serial / Wireless Comm.  Power Products (Electrical)  Power Transmission (Mechanical)  Memory Devices  Tools  

Shop for this product


DirectLOGIC Programmable Logic Controllers (PLCs)

  • DL05/06 - Micro/Modular

  • DL105 - Brick

  • DL205 - Modular

  • DL305 - Legacy

  • DL405 - Specialty

Koyo's DirectLOGIC programmable logic controller products, supplied through AutomationDirect, range from nano-sized fixed I/O units to modular systems with thousands of I/O. From simple machine sequencing to process control, you will find a quality programmable controller to suit your application at a fraction of the cost typically charged by our competitors.

  • AutomationDirect Offers a Quality Selection of Programmable Logic Controller Products (PLCs)

  • AutomationDirect sells PLCs at great prices for a wide variety of industrial process control applications.

  • Our comprehensive PLC control products cost-effectively help you solve all your industrial control application challenges.

  • Our goal is to offer the best PLC prices in the market.
DirectLOGIC PLC prices start at $99.00 (D0-05DD)

Complete DirectLOGIC PLCs Overview - Choosing a PLC



DL05 Micro PLC

DL05 Micro
		PLC

Our smallest micro PLC offers six I/O combinations of AC, DC, and relay I/O, and advanced programming functions such as PID and drum sequencing.

The DL05 also features:
  • Eight inputs and six outputs, expandable to 30 I/O total
  • 2 K program memory
  • 4 K data memory
  • Two communication ports
  • Supports networking for MODBUS RTU master/slave, a DeviceNET slave option module, and an Ethernet option module
  • 129 instructions, including four PID* loops
  • Removable terminal block
  • Windows-based programming software (order DirectSOFT product separately)
  • One option card slot accepts discrete, analog I/O, high-speed counting/ pulse output and communication modules.



DL06 Micro/Modular PLC

DL06 Direct Logic Micro PLC

Our first micro PLC to combine fixed I/O of 20 inputs and 16 outputs with four option card slots for expansion (discrete, analog, communication modules), all in the same package. With the DL06, you can use the same PLC panel layout for all applications from 36 to 100 I/O.

DL06 features include:
  • 14.8 K of total memory
  • 229 instructions, including 8 PID loops
  • Two communication ports, including RS232/ 422/ 485 capability
  • Supports networking for MODBUS RTU master/slave, ASCII in/out, a DeviceNET slave option module, and an Ethernet option module
  • Integrated high-speed inputs and pulse output
  • Built-in real-time clock/calendar
  • Optional LCD display for operator interface or maintenance troubleshooting
  • Four option card slots accept discrete, analog I/O, high-speed counting/ pulse output and communication modules



DL105 Brick PLC

DL105 Micro
		PLC

The DL105 series is a fixed-I/O micro PLC with 10 inputs and eight outputs. Eight configurations are available in combinations of AC, DC, and relay I/O, as well as AC and DC power supplies.

The DL105 features:
  • 10 inputs and eight outputs
  • 2 K program memory
  • 384 words data memory
  • 91-instruction programming includes time or event-based drum sequencer, timed interrupt, immediate I/O, etc.
  • 7 amp relay outputs
  • One RS-232C communication port
  • Removable terminal connectors
  • Eight I/O configurations



DL205 Modular PLC

DL205 Modular
		PLC

If your application requires the flexibility of a modular control system, a DL205 PLC is the lowest cost, most versatile solution you'll find. In fact, all you need to do is pick out a CPU, plug it in the first slot of the base you choose, and then mix and match various modules into the available slots.

The DL205 modular PLC features:
  • Four base sizes with built-in power supply, including 12/ 24 VDC, 110/ 220 VAC and 125 VDC power sources.
  • AC/DC discrete in/out, up to 32 points
  • 10 A relay out
  • 12-bit and 16-bit analog inputs and outputs
  • Temperature inputs
  • Data communications, including serial and Ethernet modules
  • Counter input/ pulse output
  • Remote I/O master and slave, Ethernet and serial remote I/O



DL305 Legacy PLC

DL305 Direct Logic PLC

This PLC design has been marketed by various name-brand PLC manufacturers for over 24 years. It has formerly masqueraded as the General Electric Series One, the Texas Instruments Series 305, and the Siemens SIMATIC TI305.

DL305 PLC features include:
  • Four standard CPUs to choose from, including the D3-350, with PID control and two communication ports
  • Standard CPUs programmed with handheld programmer or Windows-based software
  • Specialty CPUs convert a DL305 system into an RTU for Optomux, Pamux, or allow BASIC programming for custom applications
  • Five, eight, and 10-slot bases
  • 110/ 220 VAC or 24 VDC power supply
  • AC, DC inputs
  • AC, DC, and relay outputs
  • Eight or 12-bit analog input/output
  • Specialty modules include an ASCII/ BASIC module, high speed counter, and communication interface module



DL405 Specialty PLC

DL405 Modular PLC

This product line has the widest variety of I/O modules and configurations of all our PLCs. You can build a control system with local/ distributed I/O of up to 3,500 points. Use the built-in PID instruction or specialty modules to perform cost-effective process control. Three CPUs from 6.5 K memory with 1,152 I/O to 30.8 K memory with 3,584 possible I/O, with built-in power supply are offered.

The DL405 PLC also features:
  • Three CPUs from 6.5 K memory with 1,152 I/O to 30.8 K memory with 3,584 possible I/O, with built-in power supply
  • Three base sizes
  • AC/ DC discrete in/out, up to 64 points
  • Ten amp relay out
  • 12-bit and 16-bit analog inputs and outputs
  • Thermocouple and RTD inputs
  • Data communications, including serial and Ethernet modules
  • High speed counter input and pulse output
  • Three types of remote I/O, including rack-based, module-based and our terminator field I/O
  • Serial remote I/O master and slave modules
  • Ethernet remote I/O master and slave base controllers
  • Slice I/O master and slave modules
 DirectLOGIC Koyo PLC Family

Note: For more details, select the "Products" tab and click on the desired "Item Code" or select the "Technical Info" tab.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe
Security Certificates
Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement
Site Map
(web2 adc_charlie)