AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
Our offices will be closed Friday, July 3rd, in observance of Independence Day
UPS shipped orders placed by 6:00PM ET on Thursday, July 2nd, will ship same day (if paid by Credit Card or PO account in good standing). Other shippers & drop-shipped items have earlier cutoffs (see shipping policies for details). Orders placed after the cutoff, will process on Monday, July 6th.
You are looking at:  Software Products > Directsoft PLC Programming Software > Directsoft Software

Products Overview Technical Info Manuals
 
Categories:  Directsoft Software  

Shop for this product



DirectSOFT5 specifications in pdf format

DirectSOFT5™ PLC Programming Software

DirectSOFT5 Our powerful Windows-based DirectSOFT programming package is new and improved. With many new instructions, programming is now easier, quicker and more intuitive than ever. Improved viewing options and customizable tool bars make it easier to program and monitor your PLC system.

With DirectSOFT5, documentation can be exported for use in other applications such as our C-more operator interface panels. User Interface Themes allow operators to create a unique look and feel for the DirectSOFT programming environment. The dockable window feature allows relocation of Cross Reference and Data views. The ability to auto-hide or even tear away views and place them outside the DirectSOFT5 work space optimizes full ladder viewing.

The product offering has been simplified to a full support PC-DSOFT5 package that programs all of our DirectLogic PLCs, and our new PC-DS100 package, which is a full-featured FREE programming package with a 100 word limitation. (DS100 is only available by download from our Web site).



Simplified packages make your selection fast and easy

PC-DSOFT5, the newest DirectSOFT version, has a host of advanced features that make it easier to program your PLC. It supports full-featured 32-bit Windows-certified programming for all six DirectLOGIC PLC families, including all DL05s, DL06s, DL105s, DL205 CPUs, DL305 CPUs, DL405 CPUs, and all of their Koyo cousins. The software supports an incredible array of online/off-line programming and documentation features, as well as our ALL NEW IBox instructions.

  • PC-DS100 is our all new free full-featured software package that allows a maximum of 100 words for programming, editing, and downloading in any DirectLOGIC CPU. A perfect solution for small applications! Larger programs can be created and saved but NOT reopened or downloaded without upgrading to the full version. FREE [download PC-DS100 at no charge now]

  • PC-DSOFT5 is the full programming package for all six DirectLOGIC PLC families (DL05, DL06, DL105, DL205, DL305 and DL405) with no programming limitations, at the lowest price ever. $395.00

  • PC-R50-U lets you upgrade to Version 5 with complete DirectLOGIC CPU support regardless of what package you are upgrading from. Upgrade the PC-PGM-305, PC-PGM-205, PC-PGM-105 or PC-PGM-BRICK packages to PCDSOFT5 to support all other product families. $249.00


Money-Back Guarantee on Software

Yes, we’re confident that our software can stand up to the test, but you should be the judge. That’s why we offer a 30-day money-back guarantee.


DirectSoft5 – NEW Functions and Features

DirectSOFT programming has never been easier! Along with several improved operational features, we have taken the guesswork out of everyday programming with the new IBox instructions.

  • Customizable Tool Bars for EVERY menu command.
  • Desktop Themes to allow you to customize your window and tool bar look and feel.
  • All toolbars can be docked to any border or even floated outside of the DirectSOFT window for maximum ladder viewing.
  • Set up the new D0-DCM for the DL05 & DL06 PLCs from a menu, no ladder code required.
  • IBoxes with fill-in-the-blank-style instructions make writing your program faster and easier (certain CPUs required).
  • Tabbed views optimize your viewing area so you see more of what you need to see.
  • Customizable tool bars give you the flexibility to put what you need where you want it.
  • Learn many new features and software shortcuts with the new “Tip of the Day” feature.


DirectSOFT5 I-Boxes IBox Instructions

The most notable new feature in DirectSOFT5 is the IBox instructions. These fill-in-the-blank instructions are designed to make your programming experience quicker and easier than ever. With the IBoxes many everyday ladder code tasks are now quick and easy. More than 65 IBox instructions are available in the following six categories.

  • Memory
  • Discrete Helper
  • Analog Helpers
  • Math
  • Communications
  • Counter I/O
Here are a few examples of what you can do with the new IBox instructions:

  • MATHBCD - Math - BCD Format lets you enter complex mathematical expressions like you would in Visual Basic, Excel, or C++

  • OFFDTMR - Off Delay Timer will delay the "turning off" of the output parameter by the specified off delay time

  • PONPOFF - Push ON/Push OFF Circuit toggles an output state whenever the input power flow transitions from off to on

  • ANLGCMB - Analog Input/Output Combo Module Pointer Setup generates the logic to configure the pointer method for one analog input/output combo module during the first PLC scan following a Program to Run transition.

  • ECEMAIL - ECOM100 Send E-mail. On a leading edge transition, ECEMAIL will send a request to your SMTP Server to send the e-mail message to the e-mail addresses in the To: field (* requires an Hx-ECOM100 100MBit communications module)


PC system compatibility

Following are the recommended system requirements for running DirectSOFT5 on a PC:

  • 1 GHz CPU
  • CD-ROM for loading software
  • Windows 2000/XP Home and Pro (DOS, OS/2, MacIntosh, LINUX or UNIX versions, or 16-bit versions are not available)
  • 512 MB RAM and 20 MB free hard disk space
  • At least one unused serial communications port, USB port with USB-to-serial adapter and/or 10-Base-T or 10/100-Base-T Ethernet network card
  • Color SVGA monitor (1024 x 768)

Notes:

  • Laptops: DirectSOFT5 is perfectly suitable for use with laptop computers as long as they meet the requirements shown above. Most laptops can be ordered with a serial port as an option, which will allow a direct connection to our DirectLOGIC PLCs. If your laptop has a USB port, consider using our USB to serial adapter, USB-RS232. If your laptop has an Ethernet port and you are considering a DL05, DL06, DL205 or DL405 PLC, consider using the H*-ECOM or ECOM100 Ethernet Communications Module to connect your PC to the PLC (The D2-230 does not support the ECOM).

  • Monitors: Any size monitor will work, however, larger, higher resolution monitors enhance the features of DirectSOFT5.


Price Check
Below is just a sample of what we have. Click here for a complete listing of parts and prices for this product family, or click here to download a PDF of our complete price list.
Note: All prices are given in US $.
Product Price

PC-DSOFT5 - Supports all DirectLOGIC PLCs

$395.00

PC-DS100 - Supports all DirectLOGIC PLCs - limit of 100 words for programming

FREE

PC-R50-U - Supports all DirectLOGIC PLCs - upgrade for PC-PGM-105, PC-PGM-BRICK, PC-PGM-205, PC-PGM-305 packages

$249.00

Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com | Phone Contact: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web2 - adc_bravo - Production Build)