AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Software Products > AutoCAD Schematic S/W

Products Overview Technical Info Manuals
 
Categories:  Directsoft PLC Programming Software  Programming & Communication Cables for PLCs  PLC Data Logging / Web-based Monitoring Software  KEPDirect for PLCs (OPC & DDE)  KEPDirect EBC I/O Server (OPC & DDE)  Lookout Direct HMI  Think & Do PC Control  Operator Interface Config. S/W  Motion Control  AutoCAD Schematic S/W  DSData Server (OPC & DDE)  

Shop for this product

AutoCAD® Compatible Schematic Software

Promis-e electrical drawing software Create electrical schematics, bills of material and panel layouts in no time!

promis•e® LT and promis•e Express Edition

AutomationDirect has partnered with ECT International, Inc. to bring you new and powerful AutoCAD Schematic Software products.

ECT promis•e® is software for control system design. It generates control system schematics, panel layouts, bills of material, wire lists, terminal plans and more to automate the electrical systems design process. ECT’s promis·e package offers many benefits, including a large number of supported parts and symbols. Two levels of promis•e® software are available.

  • promis•e LT advanced software runs as an application inside AutoCAD® or AutoCAD LT®. It provides:

    • A host of intelligent schematic drawing and electrical systems design functions

    • A parts database

    • The ability to generate a quantified parts list based on what's used in the schematic drawings

  • promis•e Express Edition takes all the powerful, convenient functionality of promis•e LT and adds two powerful features:

    • Automated panel layout

    • Automatic wire numbering

An Upgrade Package (promis•e LT to the Express Edition) and Maintenance agreements (12-months) are available.

With promis•e LT or the promis•e Express Edition, you'll complete your control system design work faster, more efficiently, and with fewer errors.

Features

  • Fast electrical schematic design
  • Real time cross referencing
  • Logical error checking
  • Integrated parts database
  • DWG/DXF file support
  • Electrical symbol library included
  • Generation of parts lists and other documentation
  • Over 1200 symbols of AutomationDirect products

What’s new?

Both the promis•e LT and promis•e Express Edition now have:

  • Project Manager – an explorer-type window that allows you to browse through projects and view thumbnails of pages.

  • Multi-Document interface – allows you to open as many pages as you want at the same time.

  • Catalog Manager – allows you to view thumbnails of symbols in each catalog.

Complete promis•e Control System Design Software Overview


What's available

PART NUMBER DESCRIPTION
PC-PRMSLT-ADD promis-e LT electrical drawing package, software for control system design. Generates control system schematics, bills of material, wire lists and more to automate the electrical systems design process. Runs as an application inside of AutoCAD® or AutoCAD LT® (v 2004, 2005 & 2006, 2007, 2008)
PC-PRMSEXP-ADD promis-e Express Edition drawing package, software for control system design. Generates control system schematics, panel layouts, bills of material, wire lists and more to automate the electrical drawing design process. This package includes all the features of promis-e LT, with the addition of automated panel layout, and automatic wire numbering. Runs as an application inside AutoCAD® or AutoCAD LT®. (v2004, 2005, 2006, 2007, 2008)
PC-PRMS-UPG Upgrade from promis-e LT to the full Express Edition. All customers must call our sales line and provide proof of purchase for promis-e LT prior to purchasing the upgrade.
PC-PLTADD-MNT promis-e LT-ADD annual maintenance agreement. Any user may purchase within 12 months of full package purchase; provides access to ECT's technical support, software updates & enhancements as well as the ECT web site insider's club.
PC-PEXPADD-MNT promis-e Express Edition-ADD annual maintenance agreement. Any user may purchase within 12 months of full package purchase; provides access to ECT's technical support, software updates & enhancements as well as the ECT web site insider's club.

PC-PRMSLT-ADD - promis•e LT AutoCAD® or AutoCAD LT® Add-on Package $995.00

PC-PRMSEXP-ADD - promis•e Express Edition AutoCAD® or AutoCAD LT® Add-on Package $2,495.00


System requirements

  • Software requirements:
    • Windows® Vista, XP, 2000
    • FULL licensed copy of AutoCAD or AutoCAD LT (V2004, 2005, 2006, 2007 OR 2008).

  • Hardware requirements:
    • CPU: 2.2 GHz or faster
    • Memory: 1 GB minimum, 2 GB recommended
    • Display resolution: 1024x768 or better recommended


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web1 adc_bravo)