AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping

Our offices will be closed on Monday, September 1st in observance of Labor Day.
UPS shipped orders placed by 6:00PM ET on Friday, August 29th will ship same day (if paid for by Credit Card or PO account in good standing). Other shippers & drop-shipped items have earlier cutoffs for same day shipping (see shipping policies for details). Orders placed after the cutoff times will ship on Tuesday, September 2nd.

You are looking at:  Sensors / Encoders > Encoders

Products Overview Technical Info Manuals
 
Subcategories:  Light Duty Standard Shaft (TRD-S Series)  Light Duty Hollow Shaft (TRD-S Series)  Medium Duty Standard Shaft (TRD-N Series)  Medium Duty Hollow Shaft (TRD-N Series)  Heavy Duty Standard Shaft (TRD-GK Series)  Absolute Medium Duty Standard Shaft (TRD-NA Series)  Encoder Accessories  

Shop for this product
Do you need a rugged and reliable optical encoder or rotary encoder at a good price?


Encoder selection guide in pdf format

Encoders

Encoders

Koyo has been manufacturing encoders for 32 years, and we now carry selected series of their rugged optical encoders and rotary encoders for use in positioning and motion control applications. They include standard shaft and hollow shaft versions of incremental encoders, and absolute encoder models with a stainless steel shaft.

All optical encoders and rotary encoders feature a reinforced aluminum diecast casing, have an operating temperature range of -10 to +70 degrees C (except for the NA series, whose operating range is -10 to +60 degrees C), and come equipped with a two meter cable exit. Flexible couplings in aluminum and glass reinforced resin and mounting brackets will also be available.

To offer you access to the widest array of Koyo absolute encoder models, in addition to our in-stock rotary and optical encoders ready for delivery, we also offer many models designated as "non-stock", meaning their normal delivery is 4-6 weeks for quantities less than 100; larger quantities will require more time. These are designated in the online store with a "clock" icon, and in the printed price list as "non-stock".


TRD-S Series - Light Duty

Light-duty rotary incremental encoders are cost-effective for small applications and have the following features.

  • Small body with 38mm diameter and 30mm depth
  • In-stock models include 100, 360, 500, 1000, or 2500 pulses per revolution (ppr)
  • Non-stock models include open collector or line driver outputs in 200, 250, 300, 400, 600, 800, 1200, and 2000 pulses per revolution (ppr)
  • 6mm standard shaft or 8mm hollow shaft models
  • 200 KHz maximum response frequency
  • Available in 5 V line driver or 12-24 VDC models
  • IP40 Rating (dust proof)

Light duty encoders start at $81.50 (TRD-S100-BD )


TRD-N Series - Medium Duty

Medium-duty rotary incremental encoders are the most popular encoders we offer. The product line has the greatest flexibility of choice while maintaining very high quality, all for a very low price.

Medium duty encoders offer:

  • Small body with 50mm diameter and 35mm depth
  • In-stock models include 60, 100, 360, 500, 1000, or 2500 pulses per revolution (ppr)
  • Non-stock models include totem pole or line driver outputs in 3, 4, 5, 10, 30, 40, 50, 120, 200, 240, 250, 300, 400, 480, 600, 720, 1200, and 2000 pulses per revolution (ppr)
  • 8mm standard shaft or 8mm hollow shaft
  • Accept source voltages from 5 V to 30 VDC
  • 100 KHz maximum response frequency
  • IP65 Rating (splash proof)

In-stock medium duty encoders start at $112.00 (TRD-N60-RZWD)


TRD-GK Series - Heavy Duty

These heavy-duty rotary incremental encoders are the most rugged encoders you can buy. Top-of-the-line bearings help maintain a service life of 12 billion revolutions.

These encoders offer:

  • Rugged body with 78mm diameter and 60mm depth
  • In-stock models include 100, 200, 360, 500, or 1000 pulses per revolution
  • Non-stock models include totem pole outputs in 30, 120, 240, 250, 300, 400, 600, 800, 1200, 1500, 1800, 2000, 2500, 3600, and 5000 pulses per revolution
  • 10 mm standard solid shaft
  • Accept source voltages from 10 V to 30 VDC
  • 100 KHz maximum response frequency
  • IP65 Rating (splash proof)

Heavy duty encoders start at $215.00 (TRD-GK100-RZD)


TRD-NA Series - Medium Duty, absolute encoders

Why use an absolute encoder?

An absolute encoder uses gray code to describe each position, so position data is not lost when power is cycled.

When power is cycled using an incremental encoder, any positioning information is lost until “home” position is triggered.

Features include:

  • Small body with 50mm diameter and 35mm depth
  • Stock and non-stock models range from 5 bit to 10 bit Gray code outputs
  • 8 mm stainless steel solid shaft
  • Accept source voltages from 10 V to 26 VDC
  • 20 KHz maximum response frequency
  • IP65 Rating (splash proof)

Medium duty absolute encoders start at $246.00 (TRD-NA256NWD)



NOTE: For further details or technical specifications, select the desired product category and select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.


Price Check
Below is just a sample of what we have. Click here for a complete listing of parts and prices for this product family, or click here to download a PDF of our complete price list.
Note: All prices are given in US $.
Product Price

TRD-S1000-BD - Incremental, miniature 6 mm solid shaft, 1000 pulses per revolution

$81.50

TRD-NH2500-RZWD - Incremental, 8 mm hollow shaft, 2500 pulses per revolution

$164.00

TRD-GK200-RZD - Incremental, 10 mm solid shaft, 200 pulses per revolution

$215.00

TRD-NA1024NWD - Absolute, 8 mm stainless shaft, 10 bit resolution

$246.00

(non-stock) TRD-NH3-RZWD - Incremental, 3 pulses per revolution, push-pull output

$133.00

(non-stock) TRD-NH2500-RZVWD - Incremental, 2500 pulses per revolution, 5 VDC, line driver (differential)

$164.00

(non-stock) TRD-NA128NWD - Absolute, 7-bit (128 pulses per revolution), NPN open collector

$259.00


NOTE: For further details or technical specifications, select the desired product category and select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.

Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe
Security Certificates
Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement
Site Map
(web6 adc_charlie)