AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping

Our offices will be closed on Monday, September 1st in observance of Labor Day.
UPS shipped orders placed by 6:00PM ET on Friday, August 29th will ship same day (if paid for by Credit Card or PO account in good standing). Other shippers & drop-shipped items have earlier cutoffs for same day shipping (see shipping policies for details). Orders placed after the cutoff times will ship on Tuesday, September 2nd.

You are looking at:  Programmable Controllers > DirectLogic Series P... > DirectLogic 105 (Micro Brick PLC)

Products Overview Technical Info Manuals
 
Subcategories:  PLC Units  Communications & Networking  Programming SW & Cables  Spare Parts & Specialty Items  Documentation  

Shop for this product


DirectLOGIC 105 Micro Programmable Logic Controller (DL105)

  • 10 inputs and eight outputs
  • 2 K program memory
  • 384 words data memory
  • 91-instruction programming includes time or event-based drum sequencer, timed interrupt, immediate I/O, etc.
  • 7 amp relay outputs
  • One RS-232C communication port
  • Removable terminal connectors
  • Eight I/O configurations
  • 110/ 220 VAC or 24 VDC power supply versions
  • Built-in 24 VDC auxiliary power supply for field devices
  • One RS-232C communication port
  • DeviceNET slave I/O blocks

DL105 PLC prices start at $159.00 .

Complete DL105 Overview

DeviceNET slaves offer affordable I/O nodes

Connect these DeviceNET slaves (F1-DVNET models) to any DeviceNET master for inexpensive nodes of I/O in the following configurations: DC in/Relay out, AC in/Relay out, and DC in/DC out. You get all the same macro I/O features - powerful relays, high-speed I/O modes, plus a built-in RS232 communications port for ASCII device interface.

Click here for DeviceNET Slave I/O specifications

Use the DL105 micro PLC to:

  • Build an electronic drum sequencer with 18 I/O and connect an operator interface without paying a high price
  • Drive high-current (up to seven amps) loads with the AC/ relay model
  • Use the high-speed I/O modes of a DC input or output model to perform counting or positioning tasks

DL105 Direct Logic Micro PLC

Note: For more details, select the "Products" tab and click on the product "Item Code", or select the "Technical Info" tab.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe
Security Certificates
Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement
Site Map
(web4 adc_charlie)