AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Programmable Controllers > DirectLogic Series P... > DirectLogic 05 (Micro Brick PLC)

Products Overview Technical Info Manuals
 
Subcategories:  PLC Units  Discrete I/O  Analog I/O  Communications & Networking  Specialty Modules  Programming SW & Cables  ZipLink Wiring Solutions  Spare Parts & Specialty Items  Documentation  

Shop for this product

Would a $99.00 micro PLC with incredible features solve your application's discrete and process control problems?


DirectLOGIC Micro Programmable Logic Controller (DL05 PLC)

DL05 Direct Logic PLC

Check out our competitive PLC prices

The DL05 and the DL06 DirectLOGIC product lines are a family of micro PLCs designed to fit more applications than any other PLC family in their class.
Starting with the DL05 at 8 inputs/ 6 outputs, all the way up to the fully expanded 100 I/O DL06 PLC, these PLCs are a standard that can grow with the changing needs of your machine or process control applications.

The inexpensive DL05 PLC offers many features including:
  • Eight built-in inputs and six built-in outputs, expandable to 30 I/O total
  • Eight combinations of AC or DC powered PLC units with AC, DC and relay I/O
  • 6 KB program and data memory
  • Two communication ports
  • Supports MODBUS RTU master/slave, DeviceNET slave, Proibus slave and Ethernet networking
  • 129 instructions, including four PID loops
  • Powerful functions like FOR/ NEXT loops, subroutines, and drum sequencers
  • Smallest I/O cards in the micro class
  • Removable terminal block connectors
  • Compatibile with AutomationDirect ZIPLink wiring connection systems for 16-point discrete versions

Complete DL05/06 Overview

DL05 & DL06 Micro PLCs (pdf - 462 KB) See DL05 and DL06 features compared!

NOTE: For more details and specifications, select from the Subcategories above. For prices, click on the Shop Now icon or the Products Tab.


DL05 Selection Guide Top

DL05 PLC Units
From $99.00
(D0-05DD)

DL05 PLC Units
The DL05 micro PLC line includes eight PLC units, each with 8 built-in discrete inputs, 6 discrete outputs. One option slot adds analog or discrete I/O, additional communications or a memory module with real-time clock and battery back-up.
  • Eight units: 100-240 VAC or 12-24 VDC powered
  • AC-powered I/O combinations:
    AC-in/AC-out, AC-in/DC-out, AC-in/relay-out, DC-in/AC-out, DC-in/DC-out, DC-in/relay-out
  • DC-powered I/O combinations: DC-in/DC-out(sink), and DC-in/Relay-out

DL05 Discrete I/O
Starting at $39.00
(F0-04TRS)

Discrete I/O
Discrete I/O option modules allow the DL05 PLC to expand with the needs of industrial control applications for just a few dollars more.
  • 8-in, 110 VAC
  • 10-in, 12-24 VDC
  • 16-in, 20-28 VDC
  • 10-out & 16-out 12-24 VDC
  • 4 relay outputs, 5-30 VDC or 5-125 VAC
  • 8 relay outputs, 6-27 VDC or 6-240 VAC
  • Combo 4-in 12-24 VDC, 4-out 12-24 VDC
  • Combo 4-in 12-24 VDC, 3 relay outputs
  • 8 point input simulator module

DL05 Analog I/O
From $79.00
(F0-04AD-1)

Analog I/O
Using option modules, analog I/O can be added to the DL05. These analog modules are among the smallest and lowest-priced in the industry.
  • 4 analog inputs: 4-20 mA or 0-20 mA
  • 4 analog inputs: 0-5 V or 0-10 V
  • 2 analog in / 2 analog out, 0-5 or 0-10 V
  • 4 analog in / 2 analog out, 0-20 or 4-20 mA
  • 4 analog in / 2 analog out, 0-5 or 0-10 V
  • 4-channel RTD input module
  • 4-channel Thermocouple input module

DL06 16-bit Analog I/O
From $129.00
(F0-08ADH-1)

Analog I/O - 16-bit Resolution
16-Bit analog modules offer higher resolution, higher density (8 channel) and output only versions.
  • 8 analog inputs: 4-20 mA or 0-20 mA
  • 8 analog inputs: 0-5 V or 0-10 V
  • 8 analog outputs, 4-20 mA
  • 8 analog outputs, 0-10 V
  • 4 analog outputs, 4-20 mA
  • 4 analog outputs, 0-10 V

DL05 Communications Modules
Starting at $79.00
(D0-DEVNETS )

Communications & Networking
Implement advanced networking solutions for the DL05 with DeviceNet, Ethernet (10 or 100 MBit), and Profibus Modules. The new D0-DCM module supports DirectNet and Modbus (slave) protocols.
  • Data Communications - network interface to DirectNET and Modbus
  • 10 baseT and 10/100 baseT Ethernet
  • DeviceNET slave module
  • Profibus slave communication module
  • RS232C to RS422/ RS485 converters

DL05 Specialty Modules
Memory Module
$49.00
(D0-01MC)

Specialty Modules
The D0-01MC memory cartridge (module) adds 32K battery backed CMOS RAM, external upload/ download controls and real time clock/calendar.
  • Memory Cartridge (DL05 only)
  • High-speed Counter I/O Module
  • Triple-port BASIC Coprocessor
  • Input Simulator

DirectSOFT5 Programming Software
Full Version $395.00
(PC-DSOFT5)

DirectSOFT Programming Software
The new DirectSOFT5 software package offers a host of advanced features for easier PLC programming.
  • Full-featured 32-bit Windows-certified programming for all DirectLOGIC PLCs
  • ALL NEW IBox instructions
  • FREE version allows a maximum of 100 words for programming, editing, and downloading


DL05: Super Powerful and Only $99.00 Top



dl05_super_powerful.pdf DL05 Super Powerful PDF
(407 KB)

Super low prices
starting at $99.00 ! The DL05 micro PLC offers incredible features at a disposable price.

Practical communications
Two RS-232 serial communication ports are included on all models. This allows connectivity to an operator interface and networking with an AC drive or another PLC at the same time.

Simple high-speed counting
or pulse output built in (on specific models). The DL05 includes built-in configurable high-speed I/O. There’s no need to purchase a separate motion controller or programmable limit switch (PLS). Easy ZIPLink connection
The 16-point option modules can connect to ZIPLink modules including feedthrough terminals, fuse, LED and relay.

FREE Software
The new PC-DS100 package has all the features of the full package but is restricted to a 100-word program download.

Memory cartridge only $49.00
with real-time clock for event scheduling or data logging applications. Also battery back-up and integrated upload and download buttons.

Expansion I/O
using an option module adds up to 16 more discrete I/O points. Analog I/O modules are also available.

Network connectivity
advanced networking solutions for the DL05 with a DeviceNet, Ethernet, or Profibus module. The D0-DCM module supports DirectNet and Modbus (slave) protocols.


DL05 Expands to Support Analog Top



dl05_analog.pdf DL05 Analog PDF
(532 KB)

Really low prices
Combine a $79.00 4-channel analog input module with our $99.00 DL05 PLC for low-cost analog monitoring. Use the built-in PID loops and build a micro control system at an unbeatable price.

Practical connectivity
built-in with two RS-232 serial communication ports. Port 2 supports industry standard Modbus RTU protocol (master and slave at 38.4K baud).

Four PID loops
with auto tuning included at no additional charge. DirectSOFT programming software includes a loop tune screen with trending, and fill-in charts for alarms and ramp/soak profiles.

Low cost RTU system
for almost any remote dial-up application. Combine a DL05 AC- or DC-powered unit with our industrial telephone modem and avoid the high cost of an advanced Remote Telemetry System (RTU).

Analog option modules
The smallest and lowest priced in the industry. Seven models to choose from including RTD and thermocouple.

Low-cost process control
The small size and flexible features of the DL05 make for a great low-cost process control system. Connect a temperature sensor to an analog input module. Then, control process loads like heater elements and/or mixers with DL05 discrete outputs using "time-proportioning" and the built-in PID.



NOTE: For more details, select the "Products" tab and click on the associated product "Item Code", or select the "Technical Info" tab.


Competitive Comparison
 
Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web1 adc_bravo)