POWER PRODUCTS
(DC Power Supplies, Control Power Transformers, DC Converters, Convenience Outlet and Power Line Filters)

|
- Control Transformers
- DC Power Supplies
- DC to DC Converters
- Power Line Filters
- Convenience Outlets
|
|
|
Hammond Control Transformers
These machine tool rated industrial control transformers are specifically designed for high inrush applications requiring reliable output voltage stability. Get years of reliable service from a quality industrial transformer at a practical price.
- New! ... PG Series - 120x240 / 12x24 VAC
- MQMJ Series - 240x480 / 120x240 VAC
- 600V class, 50/60 Hertz
- VA range from 50 VA up to 1500 VA
- cUL Listed, CE Mark, RoHS Compliant
- Finger safe terminal covers available
- Primary side fuse kits available
- LIFETIME Warranty (Limited)
|
|
DC Power Supplies
AutomationDirect offers some of the most practical industrial control power supplies available. Reliable, switched DC power supply products at linear power supply prices.
- Rhino PSM Series - Metal Slim-Line Case
DIN Rail power supply, 12 VDC and 24 VDC
- Rhino PSP Series - Plastic Slim-Line Case
DIN Rail power supply, 5 VDC, 12 VDC and 24 VDC
- Rhino PS Series - Standard Metal Case
DIN Rail power supply, 12 VDC and 24 VDC
- FA Series - Open-Frame
DIN Rail power supply, 24 VDC
- PS-MON-A - Molded-Case, 12 VDC
|
|
|
DC to DC Converters
DIN-rail and panel mount DC-to-DC converters
- PSP series - wide input ranges of 9.5 to 18VDC and 18 to 75VDC for operation with all popular DC supply voltage systems. 5, 12 and 24 VDC adjustable output ranges
- New! ... FA-DCDC-1 - Isolated ±10VDC, ±5VDC multiple outputs. 12-24VDC input voltage range. Designed to handle many types of configuration applications.
|
|
Powerline Filters
These powerline filters (APF Series) are high-performance surge filters designed to protect electronic loads from surges, transients and to provide an EMI noise filter.
- 120 V or 230 VAC input voltage, single phase
- One, three and five amp models
- 50 Hz/ 60 Hz operation
- Protection modes - L-N, L-G, N-G
- Five-year product warranty
|
NOTE: For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.
|