AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
Our offices will be closed Friday, July 3rd, in observance of Independence Day
UPS shipped orders placed by 6:00PM ET on Thursday, July 2nd, will ship same day (if paid by Credit Card or PO account in good standing). Other shippers & drop-shipped items have earlier cutoffs (see shipping policies for details). Orders placed after the cutoff, will process on Monday, July 6th.
You are looking at:  PC-based Control

Products Overview Technical Info Manuals
 
Subcategories:  Think & Do PC Control  WinPLC Products  ATLAS Industrial Monitors  

Shop for this product



PC-Based Control and HMI Products

PC Control: The Smart Way to a Complete Solution

Think & Do™ Live! and Think & Do Version 8.0 software products, America's leading PC control software, brings you all the tools you need to easily handle complex applications.
  • Intuitive flowcharting, powerful graphics tools, higher math functions and data types, serial and Ethernet communications and interfaces to specialty control module

  • Think & Do software is the right solution for applications that programmable logic controllers (PLCs) just can't handle alone

  • WinPLC provides Think & Do PC control programming benefits on a PLC

  • For visualization, three sizes (15”, 17”, and 19”) of ATLAS™ NEMA 4/4X/12 LCD monitors are available in non-touch and touchscreen versions
PC-Based Control_scada software
Think & Do Studio Think & Do 8.0
Advanced PC-based control with an enhanced HMI development tool and an SQL interface
Think & Do Version 8.0 is an integrated control environment that lets you do more with a given PC platform. It supports development, deployment and operation of high-value automated control systems for material handling and manufacturing. Think & Do 8.0 includes:
  • Flowchart logic
  • Superior HMI features
  • Easy SQL interface
  • Integrated serial communication
  • Modbus TCP, Modbus RTU and Modbus Plus support
  • Integrated motion control
  • Integrated vision control
  • PID process control (64 loops)
  • Common database for HMI, logic and motion
Think & Do 8.0 makes it easy to target your project to the Microsoft Windows platform that best suits your needs Whether you create a project for a Certified PC or CE, scaling for a different platform requires only minor adjustment.
Think & Do Live! Think & Do Live!
PC-based control, including an HMI development tool
Think & Do Live! software offers full-featured PC-based control, including a Human Machine Interface (HMI) development tool. A common tag database and built-in HMI make Live! a great low-cost PC-based control solution. Live! includes an OPC client, an OPC server, as well as supporting MODBUS TCP, MODBUS RTU and other industrial fieldbuses. Choose Live! when:
  • HMI requirements are moderate
  • SQL communications are not required
  • Costs must be kept low
WinPLC WinPLC
PC/ PLC hybrid solution
The WinPLC is a truly unique hybrid solution providing Think & Do PC control programming benefits on a PLC-style device. PLCs were not typically designed for handling string or array data, complex math, or network collaboration with other software applications and intelligent devices. For success with these applications, use the WinPLC.
  • Develop your applications with either Think & Do Live! or Think & Do 8.0 software and download them to the WinPLC
  • Like PLCs, one development license serves unlimited WinPLC applications
  • The Ethernet Remote Master H2-ERM (-F) module can connect the WinPLC to slave I/O over a high-speed Ethernet link
ATLAS Industrial LCD Monitors ATLAS Industrial Monitors
Flat panel LCD displays - touch and non-touchscreen versions
The ATLASTM series of flat panel LCD monitors offers outstanding quality and value in a rugged industrial package and at low competitive prices. Compact size and shallow mounting depth makes ATLAS monitors ideal for installation in harsh environments and for many factory automation applications. Three sizes (15”, 17”, and 19”) are available in these NEMA 4 / 4X / 12 sealed panel mounted displays and all are available with 5-wire Analog Resistive touchscreens.

NOTE: For more details, select the "Products" tab and click on the desired "Item Code" or select the "Technical Info" tab.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com | Phone Contact: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web2 - adc_bravo - Production Build)