AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Ethernet / Serial / Wireless Comm. > Ethernet

Products Overview Technical Info Manuals
 
Subcategories:  Ethernet Kit  Unmanaged Ethernet Switches  Ethernet-to-Fiber Optic Converters  Wireless Ethernet Modems  Ethernet PC Network Card  

Shop for this product



Ethernet

Ethernet for deterministic control? You bet! With an AutomationDirect Ethernet switch switching an isolated control LAN, your PLC (Programmable Logic Controller) won’t miss a beat. At 10 Mbps or 100 Mbps Ethernet, your data will spend minimal “time-on-the-wire” between your I/O and controller.

Both Ethernet switches and Ethernet kits allow additional nodes and segments to be added to a network, but switches have many advantages over hubs for automation control.
  • An Ethernet switch automatically determines and remembers the devices connected to each of its ports.

  • When it receives a data packet, it verifies the packet integrity, identifies through which port the message should be transmitted, and sends the packet to the targeted device only.

  • Non-valid packets are discarded, Network collisions are eliminated as each device communicates one-to-one with the switch.

  • In identifying the packet destination and verifying the packet integrity, switches introduce some delay (latency) to each packet transmission. This slight delay is the trade-off for eliminating packet collisions, further reducing network traffic.

  • Another advantage of Ethernet switches segmenting the network is they allow longer network distances than Ethernet hubs.

Industrial Ethernet switches
VIDEO LinkVideo: Web Seminar
Ethernet Communications


Ethernet Products Available from AutomationDirect

Ethernet Hub Ethernet Kit

The Ethernet Configuration Kit includes a five-port 10/100Base-T Ethernet switch, four straight-through cables, and one crossover cable. (The cables are at least five feet in length.) The kit provides a great convenience for configuring systems, demonstration systems or basic control projects using Ethernet.



Stride Ethernet Switch NEW! ... Stride™ Unmanaged Ethernet Switches

Stride Ethernet Switches are specifically built for industrial environments. A Stride Slim Line Industrial Ethernet Switch reduces the number of collisions that slow down a network. Stride Ethernet Switches automatically determine and remember the devices connected to each port and routes messages only through the appropriate ports.



Fiber Optic PLC Modules NEW! ... Ethernet-to-Fiber Optic Converters

The Stride lineup also offers models that support ST type Multimode Fiber Optic connections. Fiber optic cables are immune to electrical and magnetic interference. Fiber optics cannot be damaged by voltage transients. With Fiber optics, you will never spend time tracking down a communication problem caused by electrical interference.



Foot Switches Wireless Ethernet Modems

The CR-SE series Ethernet radios are low cost, 2.4 GHz frequency-hopping spread spectrum wireless data modems. They provide long range, high-speed wireless connectivity among Ethernet devices in industrial settings. The CR-SE radios have exceptional multipath fade rejection as well as immunity to jamming.



Ethernet Adapter Card Ethernet PC Network Card

Get your PC on Ethernet too! This PC Ethernet adapter card is manufactured exclusively for AutomationDirect by Host Automation Products, L.L.C. This card is fully Plug-and-Play compatible and uses standard AMD PCNET II Family Ethernet Adapter drivers found in the Windows 98/ 2000/ NT/ XP operating systems.

NOTE: For more details, select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web1 adc_bravo)