AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
Our offices will be closed on Thursday & Friday, November 27th & 28th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET on Wednesday, November 26th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after 3:00PM ET on Wednesday, November 26th will ship on Monday, December 1st.
You are looking at:  AC Motors > IronHorse (TM) General Purpose Motors > Three Phase Rolled Steel 56C Motors (0.33 - 2HP)

Products Overview Technical Info Manuals Reviews
 
Categories:  Single Phase Rolled Steel 56C Motors & Accessories (0.33 - 2HP)  Three Phase Rolled Steel 56C Motors (0.33 - 2HP)  Three Phase Cast Iron Motors & Accessories (1 - 300HP)  

Shop for this product

IronHorsetm General Purpose Three-Phase Motors

IronHorse Three-Phase Rolled Steel Motors in horsepower ranges from 1/3 Hp to 2 Hp.

Priced from $87.00 to $148.00

IronHorse™ motors are manufactured by a leading motor supplier with over 20 years experience delivering high-quality electric motors to the demanding U.S. market. Our supplier produces motors in an ISO9001 facility which tests the motors during production and after final assembly. This is how we can stand behind our industrial strength IronHorse™motors with a two-year warranty.
  • In stock and ready to ship

  • FREE shipping on orders over $300*

  • 2-year Warranty on IronHorse electric motors!

*shipped standard ground or LTL (see Shipping Options for complete details and restrictions)

The complete lineup of IronHorse™ motors includes:
  • TEFC 56C-frame single-phase AC motors with rolled steel frames; flange mount and removable mounting bases; 1/3 - 2 hp

  • TEFC 56C-frame three-phase AC motors with rolled steel frames; flange mount and removable mounting bases; 1/3 - 2 hp

  • TEFC T-frame three-phase AC motors with cast iron frames and mounting feet; 1 - 300 hp

  • Replacement start and run capacitors available for IronHorse single-phase motors

  • Accessory C-flange kits available for flange mounting of IronHorse™ three-phase cast iron T-frame motors

  • STABLE motor slide bases for adjustable mounting of NEMA motors from 56 - 449T
IronHorse three-phase motors
Three-phase - 208-230/460 Volt, 56C Frame - TEFC Enclosure, 1800 RPM
Highlights
  • Reversible


  • Inverter capable


  • Removable bolt-on / bolt-off base


  • Industrial gauge steel motor, frame and base
Features
  • Totally Enclosed Fan Cooled (TEFC) enclosure
  • NEMA 56C flange mount
  • Rolled steel shell frame / cast aluminum end bell
  • Removable base / bolt-on/bolt-off mounting feet
  • Steel fan cover
  • Large easy-to-wire junction box with rubber gasket
  • Heavy duty oversized ball bearings
  • High tensile strength steel shaft
  • Cast aluminum end bells
  • Large all-metal nameplate with easy to read wiring diagram
  • Electrically reversible
  • NEMA design B
  • Class F winding insulation
  • Service Factor: 1.15 across-the-line (1.0 with AC drive)
  • Two year warranty
  • cCSAus certified
Applications
  • Conveyors
  • Fans
  • Gear Reducers
  • Pumps
Complete IronHorse Three-Phase Motors Overview



IronHorse Three-Phase Motors Selection


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web4 adc_bravo)