Visual and audible-visual signaling devices that feature IO-Link compatibility allow for enhanced diagnostics and remotely configured color, lighting function, and/or tone selections.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Conveying the status of machinery or alerting personnel to error conditions is a critical task for any automated system. Devices such as beacons and signal towers provide immediate indications using lighting effects to alert personnel in the vicinity to conditions important to the system's operation. Audible-visual signaling devices combine a visual indication with an audible notification to help ensure awareness of system conditions. Using both visual and audible cues can result in faster recognition and quicker response by needed personnel.
These signaling devices also feature IO-Link compatibility for enhanced diagnostic data and convenient remote parameter changes including color modifications, lighting function changes, and/or alarm tone selections.
For part listings and specifications, go to Shop Now
WERMA eSIGN series signal towers provide full-surface signaling with a variety of signal modes. The electronic modularity of these towers provides various colors, brightness levels, and light effects, from the classic signal tower to completely customized settings. The eSIGN signal towers can also switch with ease between variable filling level indications and full-surface signaling.
Starting at
$438.00
(65701055)
New!
56mm Patlite NE-IL multi-color visual and audible-visual signal beacons feature easy setup, a compact form factor, and advanced features including IO-Link compatibility and touch-to-acknowledge functions.
Starting at
$99.00
(NE-ILNN-M)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings